MELSEC iQ-R SeriesR60DAH4 Specifications

Performance specifications
| Output specifications | ||
| Number of analog output points | ||
| Digital input | ||
| Analog output | Voltage | |
| Current | ||
| I/O characteristics, resolution | Output range | |
| Voltage output | 0...5 V | |
| 1...5 V | ||
| -10...10 V | ||
| User range setting | ||
| Current output | 0...20 mA | |
| 4...20 mA | ||
| User range setting | ||
| Accuracy (accuracy of the maximum analog output value) | Ambient temperature: 25±5 ゚C | |
| Ambient temperature: 0...55 ゚C | ||
| D/A conversion speed | ||
| Output response time | Voltage output | |
| Current output | ||
| Output short protection | ||
| Common specifications | ||
| Isolation method | ||
| Dielectric withstand voltage | ||
| Insulation resistance | ||
| External power supply | Voltage | |
| Current | ||
| External interface | ||
| Number of occupied I/O points | ||
| Internal current consumption (5 V DC) | ||
| External dimensions | Height | |
| Width | ||
| Depth | ||
| Weight | ||
4 points (4 channels) |
16-bit signed binary value (-32768...32767) |
-10...10 V DC (external load resistance 1 kΩ or more) 0...5 V DC (external load resistance 500 Ω or more) |
0...20 mA DC (external load resistance 50...600 Ω) |
Digital input value (resolution) |
0...32000 (156.3 µV) |
0...32000 (125.0 µV) |
-32000...32000 (312.5 µV) |
-32000...32000 (312.5 µV) |
0...32000 (625.0 nA) |
0...32000 (500.0 nA) |
-32000...32000 (360.0 nA) |
Within ±0.1 % |
Within ±0.3 % |
High speed output mode: 1 µs/channel Normal output mode: 10 µs/channel Wave output mode: 20 µs/channel |
Maximum 20 µs (-10...10 V, 2 kΩ load) |
Maximum 10 µs (0...20 mA, 250 Ω load) |
Protected |
Between I/O terminals and programmable controller power supply: Photocoupler Between output channels: Non-isolation Between external power supply and analog outputs: Transformer |
Between I/O terminals and programmable controller power supply: 500 V AC rms for 1 minute Between external power supply and analog outputs: 500 V AC rms for 1 minute |
Between I/O terminals and programmable controller power supply: 500 V DC 10 MΩ or higher |
24 V DC (+20/-15 %, ripple, spike 500 mVp-p or lower) |
0.13 A (inrush current: 5.8 A, 700 µs or lower) |
18-point terminal block (M3 screw) |
16 points (I/O assignment: Intelligent 16 points) |
0.27 A |
106 mm (base unit mounting side: 98 mm) |
27.8 mm |
131 mm |
0.20 kg |