Factory Automation

MELSEC iQ-R SeriesR60DAV8   Specifications

Performance specifications

Output specifications
Number of analog output points
Digital input
Analog output Voltage
I/O characteristics, resolution Output range
Voltage output 0...5 V
1...5 V
-10...10 V
User range setting
Accuracy (accuracy of the maximum analog output value) Ambient temperature: 25±5 ゚C
Ambient temperature: 0...55 ゚C
D/A conversion speed
Output short protection
Common specifications
Isolation method
Dielectric withstand voltage
Insulation resistance
External power supply Voltage
Current
External interface  
Number of occupied I/O points
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
 
8 points (8 channels)
16-bit signed binary value (-32768...32767)
-10...10 V DC (external load resistance 1 kΩ or more)
0...5 V DC (external load resistance 500 Ω or more)
Digital input value (resolution)
0...32000 (156.3 µV)
0...32000 (125.0 µV)
-32000...32000 (312.5 µV)
-32000...32000 (312.5 µV)
Within ±0.1 %
Within ±0.3 %
80 µs/channel
Protected
 
Between I/O terminals and programmable controller power supply: Photocoupler
Between output channels: Non-isolation
Between external power supply and analog outputs: Transformer
Between I/O terminals and programmable controller power supply: 500 V AC rms for 1 minute
Between external power supply and analog outputs: 500 V AC rms for 1 minute
Between I/O terminals and programmable controller power supply: 500 V DC 10 MΩ or higher
24 V DC (+20/-15 %, ripple, spike 500 mVp-p or lower)
0.16 A (inrush current: 5.0 A, 670 µs or lower)
18-point terminal block (M3 screw)
16 points (I/O assignment: Intelligent 16 points)
0.16 A
106 mm (base unit mounting side: 98 mm)
27.8 mm
131 mm
0.19 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module or remote head module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次