Factory Automation

MELSEC iQ-R SeriesRD81MES96N   Specifications

Performance specifications

Basic operation specification Job (number of settings) Maximum
Action (number of settings) Maximum
For one job
Trigger condition For one job
Configuration type
Event/condition type
Condition combination type
Trigger buffering count
Time information Time
Daylight saving time
Time zone
Ethernet Connection method
Number of channels
Number of default gateways
Configuration tool Simultaneously connectable number
Device memory input/output Access target device Maximum
Access target device type
Device tag Maximum
Access type
Shortest access interval
Access interval (general access)
Access interval (high-speed access (interval specification))
Access interval (high-speed access (each scan))
Device tag component Maximum
Maximum (for one device tag)
Maximum (for one job)
Number of data points (Device tag component) Maximum number of points (per project)
Maximum number of points (for one device tag component)
Number of data points (Job) Maximum number of points (per project)
Maximum number of points (for one job)
Access data Data type
DB input/output Access target server Database type
Access method
Maximum number of settings
Extended function
Access table/procedure DB communication type
Maximum number of settings (for one project)
Maximum number of settings (for one job)
Maximum number of settings (for one action)
Maximum number of settings (per access table)
Access field/procedure argument Maximum number of settings (per project)
Maximum number of settings (for one job)
Maximum number of settings for access field (for one table)
Maximum number of settings for access procedure argument (for one procedure)
Data type
DB buffer Number of settings
Maximum capacity
Variable input/output Variable type
Data type
Capacity Maximum number of settings (per project)
Maximum number of settings (for one job)
Data operation and processing Operator Substitution
Arithmetic operation
Character string operation
Bit operation
Type conversion
Maximum number of operation settings Maximum
For one job
For one action
External communication client Program execution Number of characters for execution command
Function
Security User authentication Number of accounts
SD memory card specifications Interface
Power supply
Ethernet port Number of channels
Interface
Data transmission speed
Number of cascaded connections
Communication method
Transmission method
Maximum segment length
Connector applicable to external wiring
Supported function
Number of occupied I/O points
Clock
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
64 jobs
1920 actions
30 actions
• Main processing: 20 actions
• Pre/post-processing: 10 actions
2 events/conditions
• Single event
• Multiple events
• Condition combination event
• Precondition × Event
• Single handshake
• Multiple handshake
• Condition (value monitoring)
• Condition (period of time)
• Event (value changed)
• Event (fixed time)
• Event (fixed cycle) (timer interval/time interval)
• Event (module monitoring) (MES interface module/control CPU)
• OR combination
• AND combination
192 times
Acquired from a CPU module (in multiple CPU system, CPU No.1)
Acquired from a CPU module (in multiple CPU system, CPU No.1)
Acquired from a CPU module (in multiple CPU system, CPU No.1)
IPv4
2 channels
1
5
64 devices
• RCPU
• QCPU (Q mode)
• LCPU
• FX5CPU
• FXCPU
64 device tags
• General access
• High-speed access (interval specification)
• High-speed access (each scan)
Each scan
• 1...9 × 100 ms
• 1...3600 s
• 1...9 ms
• 1...9 × 10 ms
• 1...9 × 100 ms
• 1...60 s
Each scan
65536 components/project
1024 components
20480 components
131072 points (total number without array tag setting)
2621440 points (total number with array tag setting)
40960 points (Multiple Select)
131072 points (total number excluding the data assignment settings of the Multiple Select setting)
2949120 points (total number only for the data assignment settings of the Multiple Select)
46080 points
Total size of a character string type: 90000 characters/job (total of a device tag, variable, constant, and macro)
• Bit
• Word [unsigned]/Bit string [16-bit]
• Double word [unsigned]/Bit string [32-bit]
• Word [signed]
• Double word [signed]
• 16bit BCD
• 32bit BCD
• Single-precision real number
• Double-precision real number
• Character string [Unicode]
• Character string [ASCII/SJIS]
• Oracle
• Microsoft SQL Server
• Microsoft Access
• MySQL
• PostgreSQL
• MariaDB
• Connection via service
• Direct DB connection
16 servers
Auto commit
• Select
• Insert
• Update (Data can be inserted if there is no data to be updated.)
• Delete
• Multiple Select
• Multiple Insert
• Stored Procedure
64 tables/procedures
20 tables/procedures
1 table/procedure
Total length of DB field name: 16384 characters
65536
• When the trigger buffering is disabled: 20480 settings
• When the trigger buffering is enabled: 8192 settings
Note that the following limits apply:
• Date and time type access field/procedure argument: Up to 50 settings
• Total number of characters of a character string type: Up to 90000 characters
(total number of characters of a character string type for a device tag, variable, and constant)
1024 fields
256
• Integer
• Real number
• Real number [floating point]
• Real number [fixed point]
• Character string [Unicode]
• Character string [Unicode(NCHAR)]
• Character string [Unicode(CHAR)]
• Date and time
2
2048M bytes
• Local variable (retains data only at a job execution and can be used in a same job.)
• Global variable (retains data until the power supply is turned OFF or a CPU module is reset, and can be used between different jobs.)
• System variable
• Bit
• Word [unsigned]/Bit string [16-bit]
• Double word [unsigned]/Bit string [32-bit]
• Word [signed]
• Double word [signed]
• Single-precision real number
• Double-precision real number
• Character string [Unicode]
• Local variable: 1024 words (2048 bytes)
• Global variable: 4096 words (8192 bytes)
• System variable: A defined variable is used.
• Local variable: 1024 words (2048 bytes)
• Global variable: 512 words (1024 bytes)
5 types
8 types
5 types
4 types
38400
600
20
Up to 127 characters
• Return value evaluation
• Execution completion standby
16 accounts
SD/SDHC memory card (2...16G bytes)
+3.3 V DC, up to 200 mA
2
10BASE-T/100BASE-TX/1000BASE-T
10 Mbps (10BASE-T), 100 Mbps (100BASE-TX), 1000 Mbps (1000BASE-T)
Maximum 4 stages (10BASE-T)/Maximum 2 stages (100BASE-TX)
Full-duplex/half-duplex
Base band
100 m
RJ45
Auto-negotiation (automatic recognition of 1000BASE-T/100BASE-TX/10BASE-T)
Auto-MDI/MDI-X (automatic recognition of straight/crossing cable)
32 points (I/O assignment: Intelligent 32 points)
Acquired from a CPU module (in multiple CPU system, CPU No.1)
1.25 A
106 mm
27.8 mm
110 mm
0.25 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次