Factory Automation

MELSEC iQ-R SeriesRD81OPC96   Specifications

Performance specifications

Software specifications
OPC UA server specification Address Space Model
Attribute Services
Base Information
Discovery Services
Method Services
Monitored Item Services
Protocol and Encoding
Security
Session Services
Subscription Services
View Services
Security Policies
IdentityTokens
Basic operation specification Time information Time
Time zone
Ethernet Connection method
Configuration tool Simultaneously connectable number
Connectable Ethernet port
Device memory input/output Group Maximum number of definitions
Maximum number of layers
Tag Maximum number of definitions
Access target device Maximum
Access target device type
Polling Maximum number of definitions
Setting cycle
Scaling Maximum number of definitions
Access data Data type
Scaling Scaling Conversion type
Clamping Clamping type
Log output Log retention period
Maximum file size
Required free space
Number of connected OPC UA clients Connection setting Maximum number of connections
Connectable Ethernet port
Structure Structure definition Maximum number of settings
Maximum number of members that can be set for one structure
Data type of a member
Subscription Number of subscriptions
Number of monitored items
Application certificate Trust list Maximum number
Revocation list Maximum number
Denied certificate list Maximum number
User certificate Trust list Maximum number
Revocation list Maximum number
Denied certificate list Maximum number
Hardware specifications
SD memory card specifications Interface
Power supply
Ethernet port Number of channels
Interface
Data transmission speed
Number of cascaded connections
Communication method
Transmission method
Maximum segment length
Connector applicable to external wiring
Supported function
Number of occupied I/O points
Clock
Internal current consumption (5 V DC)
External dimensions Height
Width
Depth
Weight
 
Address Space Atomicity
Address Space Base
Address Space Full Array Only
Attribute Read
Attribute Write Values
Base Info Core Structure
Base Info GetMonitoredItems Method
Base Info ResendData Method
Base Info Type System
Discovery Find Servers Self
Discovery Get Endpoints
Method Call
Monitor Basic
Monitor Value Change
Monitored Items Deadband Filter
Monitor Items 2
Monitor Items 10
Monitor Items 100
Monitor QueueSize_1
Monitor MinQueueSize_02
Monitor Triggering
Protocol UA TCP
UA Binary Encoding
UA Secure Conversation
AsymmetricEncryptionAlgorithm_None
AsymmetricSignatureAlgorithm_None
KeyDerivationAlgorithm_None
Security None CreateSession ActivateSession
SecurtyPolicy_None_Limits
SymmetricEncryptionAlgorithm_None
SymmetricSignatureAlgorithm_None
Security Invalid user token
Security User Name Password
Security Default ApplicationInstance Certificate
Security Policy Required
Session Base
Session General Service Behaviour
Session Minimum 1
Session Minimum 2 Parallel
Subscription Basic
Subscription Minimum 1
Subscription Minimum 02
Subscription Publish Min 02
Subscription Publish Min 05
Subscription Publish Discard Policy
View Basic
View Minimum Continuation Point 01
View RegisterNodes
View TranslateBrowsePath
SecurityPolicy – None
SecurityPolicy – Basic128Rsa15
SecurityPolicy – Basic256
SecurityPolicy – Basic256Sha256
SecurityPolicy – Aes128-Sha256-RsaOaep
SecurityPolicy – Aes256-Sha256-RsaPss
User Token – Anonymous
User Token – User Name Password
User Token – X509 Certificate
Acquired from a CPU module (in multiple CPU system, CPU No.1)
Acquired from a CPU module (in multiple CPU system, CPU No.1)
IPv4
1
• CH1
• CH2 (connection only via a hub)
10000
4
10000
8 devices
• RCPU
• QCPU (Q mode)
• LCPU
8
200...86400000 ms
256
• BOOL (logical type)
• INT (signed 16-bit integer type)
• UINT (unsigned 16-bit integer type)
• DINT (signed 32-bit integer type)
• UDINT (unsigned 32-bit integer type)
• TIME (time type)
• REAL (32-bit floating point type)
• LREAL (64-bit floating point type)
• ARRAY (one to three-dimensional array)
• STRING (ASCII string type)
• WSTRING (UTF-16 string type)
• None (Double type)
• Linear
• Square root
• None
• Engineering unit
• Details (Another engineering unit can be specified.)
14 day
99M bytes
100M bytes or more
15
CH1
128
5120
• BOOL
• INT
• UINT
• DINT
• UDINT
• TIME
• REAL
• LREAL
• ARRAY
• STRING
• WSTRING
• Structure
10 per session
• 10000 items per subscription
• 12000 items per session
• 12000 items in total for all sessions
100 (recommended)
100 (recommended)
100
100 (recommended)
100 (recommended)
100
 
SD/SDHC memory card (2...16G bytes)
+3.3 V DC, up to 200 mA
2
10BASE-T/100BASE-TX/1000BASE-T
10 Mbps (10BASE-T), 100 Mbps (100BASE-TX), 1000 Mbps (1000BASE-T)
Maximum 4 stages (10BASE-T)/Maximum 2 stages (100BASE-TX)
Full-duplex/half-duplex
Base band
100 m
RJ45
Auto-negotiation function (automatic recognition of communication speed/communication method)
Auto-MDI/MDI-X (automatic recognition of straight/crossing cable)
32 points (I/O assignment: Intelligent 32 points)
Acquired from a CPU module (in multiple CPU system, CPU No.1)
1.25 A
106 mm
27.8 mm
110 mm
0.25 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

General specifications
Refer to the general specifications of the CPU module.
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次