Factory Automation

Motion ControllersFX5-40SSC-G   Specifications

Performance specifications

Control specifications
Number of control axes
Operation cycle (operation cycle settings)*1
Interpolation function
Control method
Acceleration/deceleration processing
Compensation function
Synchronous control
Control unit
Positioning control method
Number of positioning data
Backup
Home position return
Positioning control
Manual control
Speed-torque control
Absolute position system
Synchronous encoder operation function
Speed limit
Torque limit function
Forced stop
Software stroke limit function
Hardware stroke limit function
Speed change
Override
Acceleration/deceleration processing change
Torque limit value change
Target position change function
M-code output function
Step function
Skip function
Teaching function
Parameter initialization function
External input signal setting function
Mark detection function  
Mark detection signal
Mark detection setting
Optional data monitor function
Functional safety
Automatic return
Digital oscilloscope function
Module specifications
Number of control axes
Number of connectable stations
Servo amplifier connection method
CC-Link IE TSN Class
Maximum distance between stations [m]
24 V DC external current consumption [A]
Mass [kg]
Exterior dimensions [mm]
 
Up to 4 axes
500 μs, 1000 μs, 2000 μs, 4000 μs
Linear interpolation (up to 4 axes), 2-axis circular interpolation
Positioning control, speed control, speed-torque control, speed-position switching control, fixed-pitch feed, synchronous control, cam control, continuous path control, position-speed switching control
Trapezoidal acceleration/deceleration, S-curve acceleration/deceleration
Backlash compensation, electronic gear, near pass function
Synchronous encoder input, command generation axis, cam, phase compensation, cam auto-generation
mm, inch, degree, pulse
Motion profile table
600 data (positioning data No. 1 to 600)/axis
(Can be set with MELSOFT GX Works3 or a sequence program.)
Parameters, positioning data, and block start data can be saved on flash ROM (batteryless backup)
Driver home position return*2
Linear interpolation control (up to 4 axes)*3, fixed-pitch feed control (up to 4 axes), 2-axis circular interpolation (auxiliary point-specified, central point-specified), speed control (up to 4 axes), speed-position switching control (INC mode, ABS mode), position-speed switching control (INC mode), current value change, NOP instruction, JUMP instruction, LOOP, LEND, block start, condition start, wait start, simultaneous start, repeated start
JOG operation, inching operation, manual pulse generator operation (up to 1 module)
Speed control not including position loop, torque control, continuous operation to torque control
Provided (The servo motors are equipped with a batteryless absolute position encoder as standard.)
Up to 4 modules
(via a CPU or a servo amplifier)
Speed limit value, JOG speed limit value
Torque limit value same setting, torque limit value individual setting
Via buffer memory, valid/invalid setting
Movable range check with feed current value or with machine feed value
Provided
Provided
0 to 300 %
Acceleration/deceleration time
Provided
Speed to a target position address and a target position is changeable.
Provided
Deceleration unit step, data No. unit step
Via a CPU or an external command signal
Provided
Provided
Via a CPU or a servo amplifier
Continuous detection mode, specified number of detections mode, ring buffer mode
Signals for the number of axes of the connected servo amplifiers
16 settings
Up to 4 points/axis
DI/O connection of the servo amplifier*4
Provided
Bit data: 16 channels, word data: 16 channels*5
 
Up to 4 axes
Motion control stations: 4, standard stations: 16
CC-Link IE TSN
B
CC-Link IE TSN: 100
0.24
0.30
90.0 (H) x 50.0 (W) x 83.0 (D)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*1)The number of controllable axes varies depending on the operation cycle.

(*2)The home position return method set in a driver (a servo amplifier) is used.

(*3)4-axis linear interpolation control is enabled only at the reference axis speed.

(*4)The safety extension module can be combined with a Motion module with version 1.001 or later

(*5)Eight channels of each word data and bit data can be displayed in real time.