AC Servos-MELSERVOMR-J5-500G-RJ Download Dimensions and CAD

CAD
| Model name | File information | Downloads | Discontinued | Remarks | |
|---|---|---|---|---|---|
| MR-J5-500G-RJ | 2D CAD | j5-500g-rj_a_dxf.zip | |||
| 2D CAD | j5-500g-rj_a_dwg.zip | ||||
| 3D CAD | j5-500g-rj_a_igs.zip | ||||
| 3D CAD | j5-500g-rj_a_stp.zip | ||||

| Model name | File information | Downloads | Discontinued | Remarks | |
|---|---|---|---|---|---|
| MR-J5-500G-RJ | 2D CAD | j5-500g-rj_a_dxf.zip | |||
| 2D CAD | j5-500g-rj_a_dwg.zip | ||||
| 3D CAD | j5-500g-rj_a_igs.zip | ||||
| 3D CAD | j5-500g-rj_a_stp.zip | ||||
[Copyright]
Mitsubishi Electric Corporation
[2D-CAD]
(1) CAD data file formats
Auto CAD 2000
Auto CAD 2000
Decompress the downloaded compressed files before use.
Import the data into your CAD software.
The DXF and DWG files do not include dimension lines or dimension labels.
Mitsubishi Electric has confirmed that the DXF and DWG files can be read with the CAD software listed above.
(2) Important
"Product model name (lowercase alphanumeric characters)" + "_file version" + "extension".
(If the product model name is LM-H2P1A-06M-4SS0, the file version is "a", and the data format is DXF, then the file name is lm-h2p1a-06m-4ss0_a.dxf.) However, some file names may not match the product model name.
[3D-CAD]
(1) CAD data file formats
(2) Important
"Product model name (lowercase alphanumeric characters)" + "_file version" + "extension".
(If the product model name is HF-KN053, the file version is "a", and the data format is IGES, then the file name is hf-kn053_a.igs.) However, some file names may not match the product model name.
(3) 3D-CAD file models
By downloading the 2D-CAD or 3D-CAD data, you are deemed to have accepted the terms given above.