Contactors and Motor StartersS-N11CX Features

Basic information
| Model name | S-N11CX |
| Overview | Representative rating 13A (Category AC-3 AC200V) AC Operated Terminal Covers(with Wiring Streamlining Terminal) |
| Conformance standard | cULus cURus CE(LVD) TUV RL CCC KC(Product safety) LR NK BV KR |
| Sales status | Discontinued |
| End of order date | 2015/09 |
| Discontinued date | 2015/10 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Replacement models |
|
Merit
High Contact Reliability Twin Contacts
The adoption of twin contacts improves the contact reliability.
Terminal Covers are Standard Equipment
The perennial issues of remembering to order the terminal covers, fitting them correctly or loosing them in the process are challenges of the past. The integrated terminal cover system means they are always there, on the Magnetic Contactor or its Auxiliary contact, ready to be used.
Wiring Streamlining Terminals
The screw holder lifts up the screw are available to further improve wiring efficiency, workability and hence productivity.