Factory Automation

Contactors and Motor StartersSLD-N35   Features

Basic information

Model nameSLD-N35
OverviewRepresentative rating 35A (Category AC-3 AC200V)
Mechanically Latched Type
Conformance standardCCC KC(Product safety) NK
Sales statusDiscontinued
End of order date2017/01
Discontinued date2017/02
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models

Merit

High Contact Reliability Twin Contacts

The adoption of twin contacts improves the contact reliability.

Suitable for Instantaneous Stop Measures

Installing a reliable mechanical latch mechanism to magnetic contactors and using the equipped closing and opening coils allows mechanical retention in the closed state.
The magnetic contactor will not release due to power failures, momentary power failures or voltage drops.