MELSEC-F SeriesFX2N-8AD Features

Basic information
| Overview | Analog input (Temperature sensor input): 8 ch |
| Sales status | Discontinued |
| Discontinued date | 2023/12 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Merit
Analog input (Temperature sensor input) block
• High-precision analog input block with a resolution of 14 bits binary + 1-bit sign (voltage), 13 bits binary + 1-bit sign (current).
• 8 channels of voltage input (-10 to 10 V DC), current input (4 to 20 mA DC, -20 to 20 mA DC), and thermocouple (K, J, T) temperature sensor input are available.
• The voltage, current, and thermocouple input can be used together in channel units.