MELSEC-L SeriesL02SCPU Features

Basic information
Model name | L02SCPU |
Overview | Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 20K steps, basic operation processing speed (LD X0): 60 ns, program memory capacity: 80K bytes, external interface: USB/RS-232, built-in I/O: sink output |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
Sales status | Discontinued |
Discontinued date | 2024/09 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
Repair support expiration date | 2031/09 |
Replacement models |
|