Factory Automation

Electrical Discharge MachinesMG24   Features

Basic information

Product main imageZoom

Model nameMG24
OverviewHigh-productivity wire-cut EDM
Standard model pursuing a cost performance machining system
Sales statusOn sale

Merit

The future of technology for everyone

Mitsubishi Electric EDMs complement human technology and perform high accuracy machining for everyone.
They are next-generation machining solutions that balance the inheritance and evolution of technology.

Concept 1 Easy for everyone
to perform high-quality machining

Enables both experts and beginners to machine simple or complex parts easily.


[Issues at production sites]
Human technology and know-how are required for machining

▶Adjustments for each machining process (setup/thickness) are required, and machining does not become stable.
▶Adjusting corner accuracy is difficult unless an expert.
▶Know-how is required to use many functions.

[Advantages of the new technology]
Stable high-quality machining is possible with simple setting

▶Machining conditions adjustment is not required regardless of setup and thickness.
▶ As for machining that machining accuracy is 5μm or less , it is not required to adjust the machining conditions even in complex shapes, stable machining is possible using standard machining conditions.
▶ Intuitive and easy operation is possible .

Concept 2 Non-Stop Machining

Increase productivity with less machine down time.
Simple maintenance intervals improves overall efficiency.

[Issues at production sites]
Production = High Maintenance

▶Frequent maintenance for automatic wire threading unit is required.
▶Cleaning the working tank is hard.

[Advantages of the new technology]
Realize stable operation with simple maintenance

▶High wire threading performance can be maintained with fewer maintenance cycles.
▶Largely simplified working tank makes maintenance easy.

* Under our specified conditions

Concept 3 Energy saving (GreenTechnology)

Mitsubishi Electric's EDMs contribute to reducing environmental impact

[Issues at production sites]
Electricity bills are high,want reduce cost as much as possible


[Advantages of the new technology]
Reduces power consumption up to 30%


* Under our specified conditions