Factory Automation

MELSEC-Q SeriesQ00UCPU   Features

Basic information

Product main imageZoom

Model nameQ00UCPU
OverviewNumber of I/O points: 1024, number of I/O device points: 8192, program capacity: 10K steps, basic operation processing speed (LD X0): 80 ns, program memory capacity: 40K bytes, external interface: USB/RS-232, without memory card interface
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusTo be discontinued
End of order date2029/09
Discontinued date2029/12
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Repair support expiration date2036/12
Replacement models