MELSEC-Q SeriesQ01UCPU Features

Basic information
| Model name | Q01UCPU |
| Overview | Number of I/O points: 1024, number of I/O device points: 8192, program capacity: 15K steps, basic operation processing speed (LD X0): 60 ns, program memory capacity: 60K bytes, external interface: USB/RS-232, without memory card interface |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | To be discontinued |
| End of order date | 2029/09 |
| Discontinued date | 2029/12 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Repair support expiration date | 2036/12 |
| Replacement models |
|