MELSEC-Q SeriesQ06UDVCPU Features

Basic information
| Model name | Q06UDVCPU |
| Overview | Number of I/O points: 4096, number of I/O device points: 8192, program capacity: 60K steps, basic operation processing speed (LD X0): 1.9 ns, program memory capacity: 240K bytes, multi-CPU high-speed communication, external interface: USB/Ethernet, with memory card interface |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | To be discontinued |
| End of order date | 2029/09 |
| Discontinued date | 2029/12 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Repair support expiration date | 2036/12 |
| Replacement models |
|