Factory Automation

MELSEC-Q SeriesQ100UDEHCPU   Features

Basic information

Product main imageZoom

Model nameQ100UDEHCPU
OverviewNumber of I/O points: 4096, number of I/O device points: 8192, program capacity: 1000K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 4000K bytes, multi-CPU high-speed communication, external interface: USB/Ethernet, with memory card interface
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusTo be discontinued
End of order date2029/09
Discontinued date2029/12
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Repair support expiration date2036/12
Replacement models