Factory Automation

MELSEC-Q SeriesQD77GF4   Features

Basic information

Product main imageZoom

Model nameQD77GF4
OverviewMaximum number of control axis: 4 axes,
CC-Link IE Field Network connection
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusTo be discontinued
End of order date2028/03
Discontinued date2029/03
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Repair support expiration date2036/03
Replacement models

Merit

Performing various motion control while being simple to use just like Positioning modules

Connection with CC-Link IE Field Network-compatible MR-J4-GF
For customers who prefer to use an open network
Maximum number of control axes: 4 axes
Equipped with all the functions of the QD75MH Positioning module