MELSEC-Q SeriesQD77GF8 Features

Basic information
| Model name | QD77GF8 |
| Overview | Maximum number of control axis: 8 axes, CC-Link IE Field Network connection |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | To be discontinued |
| End of order date | 2028/03 |
| Discontinued date | 2029/03 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Repair support expiration date | 2036/03 |
| Replacement models |
|
Merit
Performing various motion control while being simple to use just like Positioning modules
Connection with CC-Link IE Field Network-compatible MR-J4-GF
For customers who prefer to use an open network
Maximum number of control axes: 8 axes
Equipped with all the functions of the QD75MH Positioning module