MELSEC-Q SeriesQD77MS2 Features

Basic information
| Model name | QD77MS2 |
| Overview | Maximum number of control axis: 2 axes, SSCNET III/H connection |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | To be discontinued |
| End of order date | 2029/09 |
| Discontinued date | 2029/12 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Repair support expiration date | 2036/12 |
| Replacement models |
|
Merit
Performing various motion control while being simple to use just like Positioning modules
For customers who need a module allowing users to use a wide range of advanced motion control - advanced synchronous control, cam control, speed-torque control (continuous operation to torque control), etc. - more easily only with sequence programs.
Maximum number of control axes: 2 axes
Equipped with all the functions of the QD75MH Positioning module