MELSEC-Q SeriesQ64PN Features

Basic information
| Model name | Q64PN |
| Overview | Input: 100...240 V AC, output: 5 V DC 8.5 A |
| Conformance standard | UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV |
| Sales status | To be discontinued |
| End of order date | 2029/09 |
| Discontinued date | 2029/12 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Repair support expiration date | 2036/12 |
| Replacement models |
|