Factory Automation

MELSEC-Q SeriesQ00UJCPU   Features

Basic information

Product main imageZoom

Model nameQ00UJCPU
OverviewNumber of I/O points: 256, number of I/O device points: 8192, program size: 10K steps, processing speed (LD X0): 120 ns, program size: 40K bytes, peripheral connection ports: USB/RS-232, without memory card interface, base: 5 slots, power supply: 100...240 V AC input/5 V DC 3A output
Conformance standardUL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusOn sale