Factory Automation

MELSEC-Q SeriesQ20UDEHCPU   Features

Basic information

Product main imageZoom

Model nameQ20UDEHCPU
OverviewNumber of I/O points: 4096, number of I/O device points: 8192, program capacity: 200K steps, basic operation processing speed (LD X0): 9.5 ns, program memory capacity: 800K bytes, multi-CPU high-speed communication, external interface: USB/Ethernet, with memory card interface
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales statusTo be discontinued
Discontinued date2026/10
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models