Factory Automation

Network related productsRD78G64   Features

Basic information

Product main imageZoom

Model nameRD78G64
OverviewMaximum number of control axes: 64 axes,
Minimum operation cycle: 62.5 μs,
CC-Link IE TSN connection,
Positioning control, synchronous control, speed control, torque control
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusOn sale

Merit

Equipped with a multi-core processor

This high-performance Motion module utilizes a multi-core processor.
The Motion module can be directly programmed to distribute control load with PLC CPUs.
This ensures that performance will not be degraded even when the number of axes is increased.

Supporting an open integrated network CC-Link IE TSN

The Motion module supports CC-Link IE TSN, an open integrated network that integrates IT system and shop floors.
CC-Link IE TSN allows the Motion module to control I/Os while also maintaining high-speed motion control, contributing to machine performance improvement.

Connecting MELSERVO-J5 series

This module connects the industry-leading, high-performance MELSERVO-J5 series, achieving high-speed high-precision motion control.

Supporting PLCopen® motion control FBs that are compliant with international standards

The Motion module can be programmed by utilizing the library of PLCopen® Motion Control FBs, which are compliant with international standards.
Linear interpolation is easily executed by inputting positioning data in PLCopen® Motion Control FBs.