Please enable JavaScript before using this site.
Click here for comprehensive site map
MELSEC iQ-R Series
R02CPU Features
Display the search screen
Features
Specifications
Relatedproducts
Download
Basic information
Model name
R02CPU
Overview
Number of I/O points: 4096, program capacity: 20K steps, basic operation processing speed (LD X0): 3.92 ns, program memory capacity: 80K bytes, external interface: USB/Ethernet
Conformance standard
UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV
Sales status
On sale
HOME
Products
Controllers
Programmable Controllers MELSEC
Search by specification
MELSEC iQ-R Series
R02CPU Features