Contactors and Motor StartersMSO-T12BCKPSA Features

Basic information
Model name | MSO-T12BCKPSA |
Overview | Representative rating 13A (Category AC-3 AC200V) AC Operated Terminal Covers(with Wiring Streamlining Terminal) 3-Element Thermal Overload Relay |
Conformance standard | cULus cURus CE(LVD) CCC |
Sales status | On sale |
Merit
Proper Protection of Motors with Thermal Overload Relay
Ideal for protecting motors with short time allowances for restriction, such as submersible motors or compressors.
With Coil Surge Absorber(Varistor Type)
The coil surge absorber is attached to the Contactor Relays to shut out the surge.
Terminal Covers are Standard Equipment
The perennial issues of remembering to order the terminal covers, fitting them correctly or loosing them in the process are challenges of the past. The integrated terminal cover system means they are always there, on the Magnetic Contactor or its Auxiliary contact, ready to be used.
Wiring Streamlining Terminals
The screw holder lifts up the screw are available to further improve wiring efficiency, workability and hence productivity.