Contactors and Motor StartersMSO-T20BC Features

Basic information
Model name | MSO-T20BC |
Overview | Representative rating 18A (Category AC-3 AC200V) AC Operated Terminal Covers(with Wiring Streamlining Terminal) 2-Element Thermal Overload Relay |
Sales status | On sale |
Merit
Proper Protection of Motors with Thermal Overload Relay
Ideal for protecting motors with short time allowances for restriction, such as submersible motors or compressors.
Terminal Covers are Standard Equipment
The perennial issues of remembering to order the terminal covers, fitting them correctly or loosing them in the process are challenges of the past. The integrated terminal cover system means they are always there, on the Magnetic Contactor or its Auxiliary contact, ready to be used.
Wiring Streamlining Terminals
The screw holder lifts up the screw are available to further improve wiring efficiency, workability and hence productivity.