Contactors and Motor StartersMSOD-2xT50KP Features

Basic information
Model name | MSOD-2xT50KP |
Overview | Representative rating 50A (Category AC-3 AC200V) DC Operated Reversible Type Terminal Covers 3-Element Thermal Overload Relay |
Conformance standard | cULus cURus CE(LVD) CCC |
Sales status | On sale |
Merit
Proper Protection of Motors with Thermal Overload Relay
Ideal for protecting motors with short time allowances for restriction, such as submersible motors or compressors.
Ideal for Reversible Operation
A highly reliable mechanical interlock is equipped as standard. Plugging as well as for the switching of normal and emergency power supplies.
No Buzzing Sound DC Solenoid
Uses a DC full-applied voltage type solenoid. The coil doesn't use saving resistance so there is no inrush current.
Terminal Covers are Standard Equipment
The perennial issues of remembering to order the terminal covers, fitting them correctly or loosing them in the process are challenges of the past. The integrated terminal cover system means they are always there, on the Magnetic Contactor or its Auxiliary contact, ready to be used.