Contactors and Motor StartersTH-N60KP Features

Basic information
| Model name | TH-N60KP |
| Overview | Overload And Open-Phase Protection Adjustment Range of Setting Current:12 to 65A 3-Pole 3-Element |
| Conformance standard | cULus cURus CE(LVD) TUV RL CCC LR BV |
| Sales status | Discontinued |
| End of order date | 2017/01 |
| Discontinued date | 2017/02 *Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
|
| Replacement models |
|
Merit
Suitable for the Protection of Motors.
Suitable for the overload and constraint and open-phase protection of standard motors.
Easy to Set Current Value
The motor current direct setting can be adjusted by both Phillips and flathead screwdrivers.
Change Reset Method
Changing between the manual reset and automatic reset is easy.
With 1a1b Contact
Make and break contacts with different voltage is can be used.