Factory Automation

Electrical Discharge MachinesSG28   Features

Basic information

Product main imageZoom

Model nameSG28
OverviewHigh-performance Die-sinker EDM
Next-generation machine incorporating the Mitsubishi Electric's AI technology (Maisart) and control unit (D-CUBES) to pursue both high accur acy and high productivity
Sales statusOn sale

Merit

Machining Accuracy

Machining from the fine shape to large size shape can be achieved with high accuracy
and high productivity.
*High rigidity construction is realized by structural change of cast and Middle-Large area machining performance is improved(machining time,electrode weak).
*Automatic depth recognition and stable servo control using "Maisart" make uniform surface finish.

Productivity

Sensing technology (D-CUBES) and AI technology (Maisart) optimize machining in real time.
IDPM3
*Machining speed is up to 50% faster with the combination of highly accelerated (1.6G) jump control and aduptive control "IDPM3".
*Suppresses edge wear enables single electrode machining. Electrode cost, setup and machining time are significantly reduced.
Maisart
*Optimize the jump length according to the machining dimension and shape.
*Automatically recognizes distinct depth of machining to improve stability.
*Plunge machining reduces machining time by up to 30%.

Operability

"Fast" and "Ergonomic"operation Excellent performance with "Easy operation","human error reduction" and "connect ability" supporting productivity improvement for customers.
*19 inch touch screen.
*HOME Screen is like a smartphone. you are able to reach various screen by "short-cut menu".
*The Navigation menu supports operation from setup to machining.
*New thin operation box is a standard equipment.
*The best condition is selected by factor selection and narrow down search. Adjustment bar for choosing "Speed" or "Uniformity".
*"Action menu" helps your operation. Table form programing display "ESPER D-CUBES".
*Centralized management of consumables. The consumables screen manages usage time and replacement log of consumables.
*Power saving function to reduce power consumption. Reduces standby power consumption during idling at night, etc.