Factory Automation

Energy Saving Supporting DevicesEMU4-BM1-MB   Features

Basic information

Model nameEMU4-BM1-MB
Overview[Energy Measuring Standard Model]
(1) Equipped with basic functions for monitoring of voltage, current, power and electric energy.
(2) Standard-equipped with MODBUS RTU communication.
Conformance standardCE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) cURus ChinaRoHS KC(EMC)
Sales statusOn sale

Merit

Select a combination of units with various measuring instruments and functions according to your needs.
Use the EcoMonitorPlus energy measuring unit to provide additional value through "power monitoring", "construction of a visualization system", "preventive maintenance and safe operation of production facilities", and "improved productivity".

(1) Building block method for extension without waste
 ・Power measurement, analog input, pulse input, logging, communication unit available.
(2) Predictive monitoring of equipment failure as a tool for preventive maintenance
 ・Insulation monitoring unit for power and leakage measurement available.
(3) Data collection according to needs, and construction of a visualization system
 ・Equipped with functions interlocked with measurement value to control equipment automatically.