Factory Automation

Energy Saving Supporting DevicesEMU4-LG1-MB   Features

Basic information

Model nameEMU4-LG1-MB
Overview[Insulation Monitor Model]
(1) Measurement of leakage current.
(2) Equipped with a MODBUS RTU communication function.
(3) Capable of measuring Ior (resistive leakage current).
(4) Equipped with alarm functions.
Conformance standardCE(EMC) CE(LVD) CE(RoHS) UKCA(EMC) UKCA(LV) UKCA(RoHS) cURus ChinaRoHS KC(EMC)
Sales statusOn sale

Merit

Select a combination of units with various measuring instruments and functions according to your needs.
Use the EcoMonitorPlus energy measuring unit to provide additional value through "power monitoring", "construction of a visualization system", "preventive maintenance and safe operation of production facilities", and "improved productivity".

(1) Building block method for extension without waste
 ・Power measurement, analog input, pulse input, logging, communication unit available.
(2) Predictive monitoring of equipment failure as a tool for preventive maintenance
 ・Insulation monitoring unit for power and leakage measurement available.
(3) Data collection according to needs, and construction of a visualization system
 ・Equipped with functions interlocked with measurement value to control equipment automatically.