Energy Saving Supporting DevicesMES3-255C-EN Features
Basic information
Model name | MES3-255C-EN |
Overview | Leave your date management on the Web to EcoWebServerIII. Using intranet through general personal computer with EcoWebServerIII, EcoWebServerIII achieves wide range of "Visualizing Energy Managemet" system and support your energy saving activity. |
Conformance standard | CE(EMC) CE(LVD) CE(RoHS) cULus ChinaRoHS KC(EMC) |
Sales status | On sale |
Merit
Measured Data in Graphs on a Web Browser
● With built-in applications focused on energy saving (including graph functions), it is possible to contribute to energy saving measures in plants.
● By HTTP server functions, the collected data is transmitted via Ethernet across the Intranet so that anyone in the network can check and grasp the energy usage in real-time.
Smartphone and Tablet Supported
● It is possible to display graphs directly on a Web browser, so you can see the graphs from mobile terminals including smartphones and tablets as well as PCs.
● In addition, the size and position of graphs are automatically adjusted to the window width of a Web browser and the screen size of a terminal, so now, you can see the screen adjusted to the terminal to use.
Easy Setting (programming less, ladder less)
● The minimum registration setting required for measurement is only:
1. Registering measuring terminals → 2. Registering measuring points → 3. Writing a project
Installed a variety of graphs for Energy Saving Management
● A variety of graph types and functions are built-in, so you can display graphs without drawing details.
Detect Target Excess and Facility Abnormality Instantaneously by Alarm Output and E-Mail Notification
● It is possible to send an e-mail notification and an alarm output in case of the occurrence of target excess or facility abnormality, so you can catch a condition change at once. It is possible to accelerate the PDCA cycle from problem finding to measure taking and improve the productivity.
● Smartphones and tablets are supported, so you can check the alarm contents and e-mail notifications on the site.
Specific Consumption Management in Coordination with a Mitsubishi PLC
● Based on production information in a Mitsubishi PLC and energy information in EcoWebServerⅢ, specific consumption is managed.
● The setting software dedicated to EcoWebServerⅢ enables to read the data in a Mitsubishi PLC easily.
● You can conduct detailed improvement activities for each facility, based on specific consumption data.
Connection with Mitsubishi Electric GOT display device.
● Information collected on the EcoWebServerⅢ can be displayed on the GOT.
● By displaying the alarm state/measuring value for energy info rmation/demand, real-time monitoring at the site and urgent countermeasures are possible.
Possible to Create report
● By using EcoMeasureⅢ (Optional software), you will be able to create daily, monthly and annual reports from the CSV files saved automatically by EcoWebServerⅢ.
● By using the master report function, you will be able to customize the r eport form.