Energy Saving Supporting DevicesMES3-EAP1-DA Features
Basic information
Model name | MES3-EAP1-DA |
Overview | Energy saving data analysis software Analysis assitance, visualization and cost-saving system can be realized with integrated function for target management, energy saving and production improvement. |
Conformance standard | ChinaRoHS |
Sales status | On sale |
Merit
Analyze collected data
Various analysis can be realized by collecting energy information such as electricity consumption and production volume accumulated by PLC.
Remote monitoring by customizable dashboard.
Collected data can be displayed in graphs/charts on customizable Dashboard. Also, if a web server is set on your PC, EcoAdviser can be used as a visualization tool at the site.
User-friendly setting and scalability
No programming or complicated engineering work is required. All you need is just simple setting.
EcoAdviser collects measured data automatically. It can be also used as an application that runs on Edgecross.
*Edgecross : Open software platform for edge computing domain that enables collaboration between FA and IT.