Human Machine Interfaces MELHMI-GOTGT3712-WXCBD Features

Basic information
| Model name | GT3712-WXCBD |
| Overview | 12.1" Wide, WXGA, TFT color LCD 16 million colors, Panel color: Black, Power supply voltage: 24 V DC |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC |
| Sales status | On sale |
Merit
A High-Definition, Rich Color Display
Vibrant display of 16 million colors.
USB Type-C (Device/Host)
A computer or USB devices can be connected. Project data can be transmitted without opening the control panel.
Digital Video Output
Output the GOT screen by connecting it to an external monitor with an HDMI cable.
Projected Capacitive (PCAP) Touch Panel
A durable and robust glass screen with high transparency and a light touch.