Factory Automation

Human Machine Interfaces MELHMI-GOTGT3715-FHCBD   Features

Basic information

Product main imageZoom

Model nameGT3715-FHCBD
Overview15.6" Wide, Full-HD, TFT color LCD 16 million colors, Panel color: Black, Power supply voltage: 24 V DC
Conformance standardUL cUL CE(EMC) CE(RoHS) KC
Sales statusOn sale

Merit

A High-Definition, Rich Color Display

A vibrant, Full HD 15.6" widescreen display with 16 million colors.

USB Type-C (Device/Host)

A computer or USB devices can be connected. Project data can be transmitted without opening the control panel.

Digital Video Output

Output the GOT screen by connecting it to an external monitor with an HDMI cable.

Projected Capacitive (PCAP) Touch Panel

A durable and robust glass screen with high transparency and a light touch.