Factory Automation

Human Machine Interfaces MELHMI-GOTGT3708-XRBD   Features

Basic information

Product main imageZoom

Model nameGT3708-XRBD
Overview8.4”, XGA, TFT color LCD 16 million colors, Panel color: Black, Power supply voltage: 24 V DC
Conformance standardUL cUL CE(EMC) CE(RoHS) KC
Sales statusOn sale

Merit

A High-Definition, Rich Color Display

Vibrant display of 16 million colors.

USB Type-C (Device/Host)

A computer or USB devices can be connected. Project data can be transmitted without opening the control panel.

Digital Video Output

Output the GOT screen by connecting it to an external monitor with an HDMI cable.