MELSEC iQ-F SeriesFX5UJ-24MT/ES Features

Basic information
| Overview | AC power supply DC input Screw terminal block type Input: 14 points 24 V DC sink/source Output: 10 points Transistor sink Built-in high-speed counter: Up to 4 ch 100 kHz + 4 ch 10 kHz Built-in positioning: Up to 200 kHz 3 axis Built-in Ethernet port: 1 ch Built-in USB port: 1 ch |
| Conformance standard | UL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS BV |
| Sales status | On sale |
Merit
CPU performance
The MELSEC iQ-F Series is equipped with a CPU capable of high-speed processing with an instruction operation speed (LD instruction) of 34 ns.
In addition, the CPU supports execution of structured programs and multiple programs, SFC language, ST language, and FBD/LD language, etc.
Controllable I/O
A total of 256 I/O points (256 I/O points + 256 remote I/O points) can be controlled.
Sufficient built-in communication ports
Another interface for programming, in addition to the Ethernet port.
The built-in USB (Mini-B) Connector makes it easier to connect to GX Works3.
SD memory card slot
Programs can be updated, and programs can be read from an SD card.
The SD memory card can also be used to log data, which is useful for the analyzing equipment status and production conditions.
Substantial built-in functions
A max. 200 kpps built-in positioning function and high-speed counter function are also equipped.
Various convenient functions, including remote monitoring with the Web server function, are provided.
Powerful security functions
Various security functions, including IP address filter and authorization keys, are provided.
Your valuable data and devices are protected.
Battery-less and maintenance-free
The program memory uses non-volatile memory, so data can be held without a battery.