MELSEC iQ-F SeriesFX5-8AD Features

Basic information
| Overview | Spring clamp terminal block type Multiple input (voltage input, current input, thermocouple and resistance temperature detector): 8 ch |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV KR |
| Sales status | On sale |
Merit
Multiple input module
An intelligent function module that converts the 8 points of analog input (voltage, current, thermocouple, resistance temperature detector) into digital values.