MELSEC iQ-F SeriesFX5-4LC Features

Basic information
| Overview | Spring clamp terminal block type Input (Thermocouple, Resistance thermometer, Micro voltage input): 4 points Input (Current sensor): 4 points Output (Open collector transistor output): 4 points |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) |
| Sales status | On sale |
Merit
Temperature control module
An intelligent function module that has 4-channel input (thermocouple, resistance temperature detector, micro voltage input) and 4-point output (open collector transistor) and 4-point input from current detector, and can control the temperature.
Further, PID control is also possible using voltage/current inputs and voltage/current outputs by connecting a separate analog expansion adapter and intelligent function module.