MELSEC iQ-F SeriesFX5-65EC Features

Basic information
| Overview | Extension cable for extension module (0.65 m) |
| Conformance standard | CE(RoHS) |
| Sales status | On sale |
Merit
Extended extension cable
This cable extends extension device.
Only one cable can be used per system
The connector conversion adapter (FX5-CNV-BC) can be used when connecting to an I/O module (extension cable type), high-speed pulse I/O module or FX5 intelligent function module.
(The standard connection cable is enclosed or built into each extension device.)