Factory Automation

MELSEC iQ-F SeriesFX5-ENET/IP   Features

Basic information

Product main imageZoom

OverviewEthernet module
EtherNet/IP™ Supports system, scanner
EtherNet/IP communication functions: Class1 instance communications, Class3 message communications, UCMM message communications

*Please note that, starting in January 2026, version-upgrade support related to functional enhancements or improvements for the EtherNet/IP communication section and the EtherNet/IP Configuration Tool for the FX5-ENET/IP will no longer be provided.
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV
Sales statusTo be discontinued
End of order date2026/12
Discontinued date2027/03
*Please check or inquire it in each overseas sales company site because the sale situation is different depending on each countries.
Replacement models

Merit

Ethernet module

Intelligent function module for connecting to general-purpose Ethernet (BACnet etc.) and EtherNet/IP network.

Factory Automation