Factory Automation

MELSEC iQ-F SeriesFX5-2HC/ES   Features

Basic information

Product main imageZoom

Model nameFX5-2HC/ES
OverviewSpring clamp terminal block type
High-speed counter: 2 ch
Input type: Differential line driver
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC)
Sales statusOn sale

Merit

High-speed counter module

・One module has high-speed input terminals for 2 channels and can perform high-speed counting at up to 2 MHz. The 2-phase counter can perform 1-edge, 2-edge, or 4-edge counting.
・Differential line driver output type encoders and sensors can be connected. It can be applied to position measurement applications that require high speed and noise resistance.
・Spring clamp terminal block is used. Improves wiring when using counters.

Factory Automation