Factory Automation

MELSEC iQ-F SeriesFX5-16ET/ESS-H   Features

Basic information

Product main imageZoom

OverviewScrew terminal block type
Input: 8 points 24 V DC Sink/source
Output: 8 points Transistor Source
Conformance standardUL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV KR
Sales statusOn sale

Merit

High-speed pulse input/output module

• Screw terminal block type high-speed pulse I/O module.
• High-speed pulse I/O module is equipped with a high-speed counter (2 ch) and positioning (2-axis) high-speed I/O functions.
• High-speed pulse I/O module can be used as 8 input points (sink/source) and 8 output points (transistor source).

Factory Automation