MELSEC iQ-F SeriesFX5-C32EX/DS-TS Features

Basic information
| Overview | Spring clamp terminal block type Input: 32 points 24 V DC Sink/source |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV KR |
| Sales status | On sale |
Merit
Input module
• Spring clamp terminal block type input module.
• 32 input points (sink/source) can be expanded.