Factory Automation

MELSEC iQ-F SeriesFX5-1PSU-5V   Features

Basic information

Product main imageZoom

OverviewExtension power supply
Conformance standardUL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV KR
Sales statusOn sale

Merit

Extension power supply module

Use this when the capacity of internal power supply supplied to the output module and intelligent function module expanded to the FX5UJ/FX5U CPU module (AC power supply type) is insufficient.

FX5UJ CPU module (AC power supply type): Only one FX5-1PSU-5V can be used for one system.
FX5U CPU module (AC power supply type): Up to two FX5-1PSU-5V and FX3U-1PSU-5V in total can be used for one system.

Factory Automation