MELSEC iQ-F SeriesFX5-C1PS-5V Features

Basic information
| Overview | Extension power supply |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV KR |
| Sales status | On sale |
Merit
Extension power supply module
When the FX5U CPU module (DC power supply type) or FX5UC CPU module internal power is insufficient for powering the I/O modules or intelligent function modules, the FX5-C1PS-5V is available.
Moreover, when connecting a module of extension cable type to FX5UC CPU module, the FX5-C1PS-5V also acts as a conversion module.
Up to two FX5-C1PS-5V units can be used for one system.