Factory Automation

MELSEC iQ-F SeriesFX5-32ER/ES   Features

Basic information

Product main imageZoom

OverviewBuilt-in AC power Screw terminal block type
Input: 16 points 24 V DC sink/source
Output: 16 points Relay
Conformance standardUL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV KR
Sales statusOn sale

Merit

Powered input/output module

• Screw terminal block type powered I/O module.
• Up to 16 input points (sink/source) and 16 output points (relay) can be expanded.
• With the built-in power supply, the I/O modules and intelligent function modules can be connected after the FX5-32ER/ES for FX5 in the same way as the CPU module.

Factory Automation