MELSEC iQ-F SeriesFX5-32ET/DS Features

Basic information
| Overview | Built-in DC power Screw terminal block type Input: 16 points 24 V DC Sink/source Output: 16 points Transistor/sink |
| Conformance standard | UL cUL CE(EMC) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV KR |
| Sales status | On sale |
Merit
Powered input/output module
・Screw terminal block type powered I/O module.
・16 input points (sink/source) and 16 output points (transistor sink) can be expanded.
・With the built-in power supply, the I/O modules and intelligent function modules can be connected after the FX5-32ET/DS for FX5 in the same way as the CPU module.