Factory Automation

MELSEC iQ-F SeriesFX5-32ET/ESS   Features

Basic information

Product main imageZoom

OverviewBuilt-in AC power Screw terminal block type
Input: 16 points 24 V DC Sink/source
Output: 16 points Transistor/source
Conformance standardUL cUL CE(EMC) CE(LVD) CE(RoHS) KC(EMC) LR NK DNV ABS RINA BV KR
Sales statusOn sale

Merit

Powered input/output module

・Screw terminal block type powered I/O module.
・16 input points (sink/source) and 16 output points (transistor sink) can be expanded.
・With the built-in power supply, the I/O modules and intelligent function modules can be connected after the FX5-32ET/ESS for FX5 in the same way as the CPU module.

Factory Automation