MELSEC iQ-F SeriesFX5-SF-MU4T5 Features

Basic information
| Overview | Safety main module Safety inputs: 4 points Safety outputs: 4 points Off delay time 0 to 5 s Spring clamp terminal block type Powered by SICK |
| Conformance standard | UL cUL CE(EMC) CE(Machinery) CE(RoHS) KC(EMC) |
| Sales status | On sale |
Merit
Safety extension module (Safety main module)
Safety extension module is a module that can configure a safety control system with an FX5 CPU module.
A safety control system can be configured only by connecting the safety main module to the CPU module.
Easy to construct a safety control system
A safety extension module can be attached directly to the iQ-F bus.
Therefore, only by connecting a safety extension module to a general control system, the conventional system can be expanded to a safety control system.
Additionally, each status of the safety control (such as safety inputs/outputs and error statuses) can be monitored.
Construct a safety system without programming
A safety control system can be constructed by selecting a built-in program (9 types) of a safety extension module.
No sequence program for the safety control is required.
Easy to troubleshoot
When an error occurred on a safety control side, the error status can be easily checked in the monitor of GX Works3 or the module diagnostic screen; therefore, troubleshooting can be done easily.