MELSEC iQ-F SeriesFX3U-4AD Features

Basic information
Merit
Analog input block
• High-precision analog input block with a resolution of 15 bits binary + 1-bit sign (voltage), 14 bits binary + 1-bit sign (current).
• 4-channel voltage input (-10 to +10 V DC) or current input (-20 to +20 mA DC, 4 to 20 mA DC) is allowed.
• The voltage or current input can be specified for each channel.
• BFM data transmission speed is up to 4 to 5 times faster than the conventional model.
• 500 μs/ch high-speed AD conversion is realized.
• Various functions, including digital filter function and peak value hold function, are incorporated.